Cookies information
SKF uses cookies on our web site to align the information shown as closely as possible to the visitors' preferences and to tailor our web site user experience in general. By continuing to visit this site you agree to our use of cookies as described in our cookies policy.
Cookies information
SKF uses cookies on our web site to align the information shown as closely as possible to the visitors' preferences and to tailor our web site user experience in general. By continuing to visit this site you agree to our use of cookies as described in our cookies policy.
SKF Solutions for Food & Beverages Industry
Industry trends to move towards food grade, detectable and corrosion resistant components have been the underlying driver in developing the new product range. With the new FSMA (food safety modernization act), manufacturers are requested to prove preventive measures for ensuring food safety.
SKF Food Line stainless steel deep groove ball bearings (ssDGBB)
SKF Food Line ssDGBB reduces the risk and consequences of food line contamination whilst improving bearing service life.
Key features to provide food safety and corrosion resistance
Applications:
SSDGBB is an ideal solution for virtually all applications in F&B processes where corrosion can cause downtime or food safety is at risk.
SKF Food Line ssDGBB reduces the risk and consequences of food line contamination whilst improving bearing service life.
Key features to provide food safety and corrosion resistance
Applications:
SSDGBB is an ideal solution for virtually all applications in F&B processes where corrosion can cause downtime or food safety is at risk.
Stainless steel DGBB - relieable solutions for corrosive enviroments
To prevent bacterial growth, machinery is often exposed to frequent washdowns with caustic antibacterial cleansing agents, that can drastically increase the risk of corroding standard bearings, leading to costly unplanned stops. Manufactured from stainless steel, the SKF deep groove ball bearings offer high corrosion resistance for virtually all food and beverage environments. Compliance to food safety requirements makes the new SKF Food Line stainless steel deep groove ball bearings an ideal solution for virtually all applications in food and beverage processes.
Stainless steel DGBB - relieable solutions for corrosive enviroments
To prevent bacterial growth, machinery is often exposed to frequent washdowns with caustic antibacterial cleansing agents, that can drastically increase the risk of corroding standard bearings, leading to costly unplanned stops. Manufactured from stainless steel, the SKF deep groove ball bearings offer high corrosion resistance for virtually all food and beverage environments. Compliance to food safety requirements makes the new SKF Food Line stainless steel deep groove ball bearings an ideal solution for virtually all applications in food and beverage processes.
SKF high temperature bearings and units
Eliminate the need to re-grease
SKF high temperature bearings incorporate a fully crowned pure graphite cage that permits just enough contact between the ball and cage to create a fine powder. This powder coats the rolling elements of the bearing, eliminating metal-to-metal contact – and the need for continued relubrication.
Because the graphite can withstand extreme heat – and needs the oven’s inherent humidity to function properly – you can trust they’ll perform optimally and relubrication-free in temperatures up to 350°C.
Eliminate the need to re-grease
SKF high temperature bearings incorporate a fully crowned pure graphite cage that permits just enough contact between the ball and cage to create a fine powder. This powder coats the rolling elements of the bearing, eliminating metal-to-metal contact – and the need for continued relubrication.
Because the graphite can withstand extreme heat – and needs the oven’s inherent humidity to function properly – you can trust they’ll perform optimally and relubrication-free in temperatures up to 350°C.
Secure production with SKF's food and beverage bearing portfolio
Explore how food grade and relubrication-free bearings and bearing units from SKF can help you improve food safety, reduce maintenance costs and increase availability.
Secure production with SKF's food and beverage bearing portfolio
Explore how food grade and relubrication-free bearings and bearing units from SKF can help you improve food safety, reduce maintenance costs and increase availability.
General purpose food grade grease
SKF LGFP 2 is a clean, non-toxic bearing grease, which is based on medical white oil using an aluminium complex soap
Features & benefits
Typical applications
General purpose food grade grease
SKF LGFP 2 is a clean, non-toxic bearing grease, which is based on medical white oil using an aluminium complex soap
Features & benefits
Typical applications
SKF System 24
SKF System 24
Ultra Sonic product
SKF offers its TKRT range of tachometers, which use laser or contact measurement to determine the rotational and linear speed of rotating equipment.
Each handheld device is compact in design, and offers fast, accurate measurement. The laser sensor allows measurements to be made at a safe distance from rotating machinery. Each device is supplied with contact adaptors and uses standard or rechargeable batteries.
Output information is clearly displayed on a large, easy-to-read screen.
TKRT 31
Ultra Sonic product
SKF offers its TKRT range of tachometers, which use laser or contact measurement to determine the rotational and linear speed of rotating equipment.
Each handheld device is compact in design, and offers fast, accurate measurement. The laser sensor allows measurements to be made at a safe distance from rotating machinery. Each device is supplied with contact adaptors and uses standard or rechargeable batteries.
Output information is clearly displayed on a large, easy-to-read screen.
TKRT 31
How do you achieve proactive food safety?
More text in this e-book, you will find: The critical importance of food safety, Shifting from reactive to proactive, Can reliability efforts negatively impact food safety?
![]() |
![]() |
![]() |
![]() |
![]() |